IESNA:LM-63-2002
[TEST]P1378372
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB6B-722-U-T4FT
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 6SQUARE 219W 70CRI 2200K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (156) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 219.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25721.0
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 219.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 32 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3778.3 3618.7 3417.6 3157.5 2944.6 2790.9 2761.3 2861.8 3133.8 3512.2 4056.2 4606.1 5221.1 5853.7 6309.0 6722.9 6929.9 7083.6 
7261.0 7444.3 7674.9 7734.0 7627.6 7870.0 8384.4 9537.5 11098.5 12493.9 13032.0 11683.8 8077.0 3169.3 1064.3 384.3 
130.1 11.8 0.0 
3778.3 3612.8 3423.6 3169.3 2926.9 2790.9 2773.1 2850.0 3110.2 3524.1 4003.0 4576.6 5221.1 5818.3 6320.9 6734.8 6900.3 7083.6 
7184.1 7462.0 7698.6 7745.9 7716.3 7905.5 8360.8 9419.2 11063.0 12541.2 13126.6 11855.3 8254.4 3630.5 1206.2 431.6 
141.9 11.8 0.0 
3778.3 3642.3 3417.6 3192.9 2980.1 2820.4 2785.0 2838.2 3092.4 3453.1 3932.1 4464.2 5037.8 5640.9 6155.3 6634.2 6870.8 7036.3 
7184.1 7414.7 7698.6 7923.2 8035.6 8201.2 8621.0 9513.8 11003.9 12505.7 13753.3 12984.7 9969.1 4753.9 1767.9 756.8 
177.4 11.8 0.0 
3778.3 3630.5 3476.8 3258.0 3051.0 2885.5 2808.6 2850.0 3003.7 3305.3 3754.7 4215.9 4759.9 5232.9 5794.6 6279.5 6740.7 7095.4 
7237.4 7479.8 7840.5 8082.9 8343.1 8550.0 9011.2 9868.6 11376.4 13499.1 15645.5 16715.7 14019.4 7822.7 3086.5 1164.8 
360.7 17.7 0.0 
3778.3 3654.2 3476.8 3299.4 3110.2 2950.5 2867.7 2873.7 2986.0 3234.3 3606.9 4050.3 4541.1 5014.1 5481.2 6001.6 6581.0 7095.4 
7385.2 7686.7 8071.1 8419.9 8827.9 9224.1 9791.7 10743.7 12576.7 15515.4 18365.4 19790.4 15397.1 9436.9 4186.3 1909.9 
467.1 17.7 0.0 
3778.3 3642.3 3482.7 3328.9 3139.7 2997.8 2891.4 2885.5 2997.8 3228.4 3553.6 3973.4 4399.2 4872.2 5345.2 5865.6 6474.6 7024.5 7432.5 
7893.7 8313.5 8751.0 9224.1 9732.6 10448.0 11636.5 13339.4 16213.1 19175.4 19311.4 14610.7 9259.6 4422.8 1921.7 502.6 17.7 
0.0 
3778.3 3642.3 3530.0 3417.6 3287.6 3163.4 3051.0 3003.7 3045.1 3169.3 3429.5 3748.8 4133.1 4517.4 5025.9 5504.9 6102.1 6734.8 7456.1 
8201.2 9070.3 9939.5 10767.3 11583.3 12464.3 13369.0 14498.4 15698.7 16242.7 13617.3 8360.8 3961.6 1442.7 467.1 130.1 17.7 0.0 
3778.3 3677.8 3624.6 3518.2 3447.2 3358.5 3293.5 3240.3 3222.5 3287.6 3423.6 3636.4 3920.2 4298.7 4777.6 5333.4 5877.4 6533.7 7266.9 
8029.7 8893.0 9685.3 10448.0 11128.0 11707.5 12180.5 12080.0 11352.7 9502.0 6557.4 2826.4 975.6 496.7 266.1 100.5 23.7 0.0 
3778.3 3707.4 3695.5 3636.4 3606.9 3571.4 3530.0 3506.3 3512.2 3547.7 3624.6 3736.9 3926.1 4227.7 4618.0 5091.0 5664.5 6320.9 7071.8 
7816.8 8538.2 9306.9 9868.6 10258.8 10584.0 10383.0 9377.8 7769.5 5380.7 2838.2 1466.4 816.0 473.0 289.7 118.3 23.7 0.0 
3778.3 3748.8 3742.8 3725.1 3754.7 3754.7 3807.9 3813.8 3896.6 3961.6 4079.9 4221.8 4411.0 4677.1 5049.6 5581.7 6155.3 6953.5 7745.9 
8686.0 9750.3 10720.0 11459.1 12068.2 12168.7 11175.3 9431.0 6728.8 3636.4 1915.8 1117.5 680.0 413.9 248.3 106.4 17.7 0.0 
3778.3 3778.3 3772.4 3831.5 3843.4 3920.2 3973.4 4003.0 4127.2 4233.6 4387.3 4564.7 4819.0 5167.8 5611.3 6143.5 6722.9 7337.9 
8006.0 8762.9 9596.6 10323.9 10897.4 11128.0 10672.7 9135.4 7343.8 4724.4 2323.8 1294.9 798.2 520.3 325.2 171.5 76.9 17.7 0.0 
3778.3 3784.2 3819.7 3867.0 3932.1 3979.4 4008.9 4085.8 4174.5 4263.2 4393.3 4535.2 4736.2 5031.9 5368.9 5723.7 6184.9 6652.0 7172.3 
7704.5 8301.7 8833.8 9194.5 9218.2 8650.5 7379.3 5871.5 3943.9 1880.3 1046.6 668.2 413.9 266.1 141.9 53.2 11.8 0.0 
3778.3 3802.0 3849.3 3908.4 3967.5 4014.8 4068.1 4115.4 4150.8 4221.8 4292.7 4411.0 4535.2 4706.6 4919.5 5114.6 5333.4 5587.7 5847.8 
6119.8 6385.9 6480.5 6320.9 5853.7 5085.1 4068.1 3110.2 2146.4 1247.6 798.2 567.6 390.2 260.2 147.8 53.2 11.8 0.0 
3778.3 3813.8 3872.9 3926.1 3985.3 4014.8 4026.7 4014.8 3979.4 3943.9 3932.1 3938.0 3908.4 3884.8 3796.1 3701.5 3559.5 3394.0 3222.5 
2986.0 2666.7 2329.7 2039.9 1762.0 1537.3 1324.5 1176.7 1017.0 875.1 756.8 603.1 461.2 331.1 201.0 76.9 11.8 0.0 
3778.3 3837.5 3908.4 3961.6 3997.1 3973.4 3961.6 3902.5 3837.5 3784.2 3701.5 3577.3 3435.4 3323.0 3234.3 3133.8 2997.8 2808.6 2583.9 
2382.9 2128.6 1927.6 1750.2 1602.4 1472.3 1330.4 1206.2 1076.1 946.1 810.1 668.2 520.3 337.0 212.9 94.6 17.7 0.0 
3778.3 3867.0 3932.1 3967.5 3961.6 3932.1 3878.8 3813.8 3736.9 3624.6 3494.5 3364.4 3252.1 3192.9 3133.8 3039.2 2909.1 2737.7 2548.4 
2365.1 2211.4 2093.2 2004.5 1862.6 1708.8 1561.0 1371.8 1188.5 1017.0 851.5 691.8 538.1 366.6 207.0 100.5 17.7 0.0 
3778.3 3872.9 3961.6 3949.8 3932.1 3884.8 3813.8 3725.1 3618.7 3541.8 3435.4 3346.7 3281.6 3192.9 3110.2 2980.1 2814.5 2678.5 2536.6 
2442.0 2388.8 2394.7 2353.3 2235.1 2081.3 1874.4 1673.3 1466.4 1241.7 1040.7 821.9 674.1 514.4 313.4 159.6 35.5 0.0 
3778.3 3896.6 3955.7 3926.1 3884.8 3843.4 3748.8 3654.2 3559.5 3488.6 3441.3 3388.1 3305.3 3169.3 3015.6 2844.1 2660.8 2507.1 2388.8 
2329.7 2347.4 2365.1 2341.5 2270.5 2140.5 1986.7 1844.8 1702.9 1496.0 1265.4 1093.9 898.8 715.5 490.8 260.2 47.3 0.0 
3778.3 3902.5 3938.0 3920.2 3855.2 3784.2 3695.5 3612.8 3547.7 3524.1 3488.6 3405.8 3299.4 3098.3 2897.3 2660.8 2459.8 2311.9 2235.1 
2199.6 2205.5 2170.0 2116.8 2010.4 1862.6 1738.4 1614.2 1484.1 1300.8 1176.7 1052.5 892.8 685.9 484.9 266.1 53.2 0.0 
3778.3 3890.7 3938.0 3861.1 3831.5 3766.5 3671.9 3583.2 3535.9 3530.0 3500.4 3423.6 3222.5 3021.5 2755.4 2518.9 2317.8 2175.9 2116.8 
2099.1 2034.0 1945.3 1856.6 1720.6 1596.5 1472.3 1348.1 1194.4 1070.2 957.9 863.3 721.4 544.0 402.1 218.8 59.1 0.0 
3778.3 3902.5 3908.4 3861.1 3807.9 3736.9 3666.0 3577.3 3571.4 3553.6 3500.4 3405.8 3204.8 2950.5 2672.6 2436.1 2252.8 2134.5 2057.7 
2004.5 1886.2 1767.9 1667.4 1561.0 1425.0 1306.7 1188.5 1064.3 963.8 916.5 886.9 709.5 496.7 348.9 165.6 29.6 0.0 
3778.3 3890.7 3955.7 3872.9 3813.8 3736.9 3689.6 3624.6 3571.4 3577.3 3512.2 3411.7 3216.6 2974.2 2678.5 2424.3 2288.3 2158.2 2051.8 
1998.5 1862.6 1744.3 1643.8 1543.3 1413.2 1289.0 1164.8 1046.6 957.9 910.6 886.9 626.8 467.1 331.1 171.5 17.7 0.0 
